IESNA:LM-63-2002
[TEST]P940519
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21243
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2830.8 2610.3 2409.3 2222.1 2069.4 2003.9 2000.5 2034.9 2126.8 2322
2626.4 2982.4 3384.3 3825.3 4195.1 4529.2 4839.3 5182.7 5462.9 5763.8
6134.7 6379.3 6559.6 6791.6 7124.6 7799.8 8809.3 10080.5 11129 10990.1
9016 4834.7 1576.7 669.5 261.8 86.1 0
2830.8 2626.4 2426.5 2237.1 2084.3 2008.5 2009.7 2041.8 2132.6 2325.5
2624.1 2965.1 3368.2 3814.9 4185.9 4524.6 4827.8 5152.8 5445.7 5747.7
6111.7 6393.1 6587.1 6752.5 7097 7730.9 8691 9963.4 11085.4 10963.6
9187.1 5105.7 1813.3 697.1 292.8 104.5 0
2830.8 2633.3 2441.5 2260 2108.4 2022.3 2010.8 2031.5 2101.5 2249.7
2503.5 2844.6 3238.5 3659.9 4057.3 4414.4 4713 4986.3 5274.5 5603
5968.2 6362.1 6683.6 6932.8 7237.1 7752.8 8580.7 9827.9 11247.3 11816.9
10508.9 6822.6 2719.4 1215 536.3 191.8 0
2830.8 2629.8 2455.3 2285.3 2137.1 2051 2025.8 2040.7 2088.9 2198
2403.6 2695.3 3043.2 3423.3 3813.8 4222.6 4611.9 4939.2 5247 5583.5
5992.3 6401.1 6773.2 7107.4 7495.5 7981.3 8739.2 9977.2 11861.7 13716.3
13683 10102.4 5143.6 2428.8 1123.1 384.7 0
2830.8 2647 2488.6 2341.6 2207.2 2111.9 2076.3 2083.2 2119.9 2200.3
2346.2 2570.1 2869.8 3191.4 3530.1 3929.8 4394.9 4880.6 5310.1 5754.6
6184.1 6662.9 7168.2 7648.3 8185.7 8863.2 9817.6 11223.2 13468.3 16297.9
17314.2 13516.5 8782.9 4507.4 1952.3 607.5 0
2830.8 2644.7 2498.9 2351.9 2219.8 2119.9 2079.7 2088.9 2124.5 2202.6
2333.5 2551.7 2840 3156.9 3487.7 3878.1 4347.8 4841.6 5294.1 5759.2
6201.3 6679 7184.3 7690.7 8253.5 8952.8 9906 11293.2 13470.6 16237
17306.2 13719.8 8745 4437.4 1909.8 585.7 0
2830.8 2668.9 2536.8 2415.1 2300.2 2208.3 2161.3 2153.2 2187.7 2257.7
2370.3 2543.7 2764.2 3029.4 3357.9 3732.3 4219.2 4764.7 5360.7 5994.6
6631.9 7259 7850.4 8425.7 9034.4 9721.1 10496.3 11452.9 12679.3 13840.4
13129.5 9230.7 3956.2 1259.8 454.8 111.4 0
2830.8 2698.7 2594.2 2504.6 2419.7 2345 2296.8 2273.8 2288.7 2349.6
2448.4 2577 2746.9 2983.5 3306.2 3715 4204.2 4767 5377.9 6000.3
6592.9 7159 7697.6 8216.7 8684.1 9091.8 9412.2 9592.5 9443.2 8313.2
5284.9 1848.9 725.8 416.9 206.7 71.2 0
2830.8 2740.1 2670 2610.3 2557.5 2505.8 2473.6 2463.3 2473.6 2513.8
2581.6 2678 2821.6 3042.1 3336.1 3709.3 4160.6 4670.5 5190.7 5698.3
6165.7 6628.5 7012 7352 7601.2 7725.2 7679.3 7317.5 6326.5 4261.7
1762.8 756.8 517.9 364 233.1 101.1 0
2830.8 2780.2 2746.9 2722.8 2699.9 2682.6 2679.2 2694.1 2725.1 2781.4
2856 2954.8 3089.2 3292.4 3553.1 3896.5 4319.1 4795.7 5295.2 5814.3
6341.4 6861.6 7343.9 7759.6 8089.2 8217.9 7968.7 7008.6 4969.1 2241.7
929 594.9 421.5 288.2 188.3 86.1 0
2830.8 2838.8 2843.4 2856 2869.8 2890.5 2921.5 2974.3 3046.7 3138.5
3256.8 3401.5 3602.5 3882.7 4249 4693.5 5196.5 5729.3 6282.8 6837.5
7387.6 7927.3 8434.9 8782.9 8850.6 8487.7 7524.2 5821.2 3368.2 1262.1
652.3 451.3 312.4 192.9 114.8 41.3 0
2830.8 2854.9 2875.6 2910 2939.9 2975.5 3023.7 3082.3 3163.8 3262.6
3380.9 3534.7 3738 4005.6 4329.4 4707.2 5121.8 5555.9 6006.1 6447
6868.5 7286.5 7641.4 7843.5 7756.2 7275 6305.8 4809.4 2741.2 1039.3
554.7 377.8 261.8 157.3 86.1 24.1 0
2830.8 2873.3 2915.8 2961.7 3012.2 3055.9 3115.6 3183.3 3254.5 3349.8
3455.5 3574.9 3730 3924 4150.3 4404.1 4680.8 4965.6 5257.3 5532.9
5791.3 6000.3 6108.3 6021 5667.3 4993.2 4061.8 2942.2 1670.9 767.1
467.4 330.7 234.3 152.7 90.7 31 0
2830.8 2895.1 2969.7 3046.7 3113.3 3165 3221.2 3264.9 3298.2 3330.3
3353.3 3370.5 3386.6 3394.6 3382 3325.7 3222.4 3097.2 2974.3 2794
2498.9 2121.1 1757 1453.9 1205.8 1009.4 856.7 737.3 636.2 550.1
462.8 387 314.7 235.4 150.4 55.1 0
2830.8 2927.2 3022.6 3115.6 3178.7 3220.1 3241.9 3249.9 3232.7 3202.9
3159.2 3094.9 2990.4 2854.9 2684.9 2496.6 2312.9 2137.1 1963.7 1789.2
1612.3 1451.6 1313.8 1178.2 1060 956.6 870.5 795.8 723.5 651.1
566.2 484.6 390.5 291.7 171.1 67.8 0
2830.8 2954.8 3074.2 3159.2 3212 3229.3 3218.9 3200.6 3158.1 3097.2
2997.3 2841.1 2662 2490.9 2358.8 2249.7 2128 1987.9 1844.3 1709.9
1600.9 1542.3 1457.3 1340.2 1228.8 1127.7 1025.5 925.6 837.2 752.2
654.6 547.8 423.8 299.7 174.6 83.8 0
2830.8 2977.8 3105.2 3184.5 3213.2 3204 3186.8 3147.7 3077.7 2968.6
2823.9 2670 2531 2409.3 2293.3 2179.6 2059.1 1931.6 1820.2 1736.4
1711.1 1704.2 1645.6 1549.2 1444.7 1337.9 1209.3 1082.9 965.8 867
770.6 663.8 558.1 430.6 300.9 156.2 0
2830.8 3001.9 3132.8 3202.9 3208.6 3184.5 3153.5 3093.8 2985.8 2853.7
2735.5 2637.8 2533.3 2411.6 2276.1 2142.9 2003.9 1873 1752.4 1683.5
1660.6 1630.7 1595.1 1534.2 1428.6 1322.9 1231.1 1146.1 1080.6 1008.3
917.6 821.1 716.6 593.7 465.1 276.8 0
2830.8 3016.8 3146.6 3198.3 3192.5 3156.9 3108.7 3026 2903.1 2792.9
2715.9 2641.3 2548.3 2427.7 2280.7 2111.9 1945.4 1788 1650.2 1589.4
1525.1 1481.4 1429.7 1319.5 1210.4 1126.6 1056.5 1006 965.8 902.6
840.6 746.5 640.8 537.4 415.7 246.9 0
2830.8 3022.6 3159.2 3202.9 3184.5 3146.6 3085.7 2978.9 2859.5 2771.1
2705.6 2637.8 2550.6 2439.2 2284.1 2093.5 1883.4 1695 1549.2 1476.8
1396.4 1324.1 1221.9 1100.2 1007.1 935.9 879.7 832.6 782.1 723.5
679.8 589.1 480 392.7 302 151.6 0
2830.8 3039.8 3168.4 3205.1 3185.6 3142 3067.3 2959.4 2840 2757.3
2695.3 2620.6 2539.1 2419.7 2265.8 2076.3 1860.4 1647.9 1489.5 1382.7
1275.9 1197.8 1087.5 996.8 909.5 841.8 787.8 745.3 709.7 669.5
707.4 586.8 447.9 342.2 253.8 105.7 0
2830.8 3038.6 3170.7 3208.6 3187.9 3139.7 3073.1 2960.5 2837.7 2759.6
2695.3 2624.1 2544.8 2428.8 2278.4 2087.8 1870.7 1653.7 1484.9 1372.3
1265.5 1184 1076 983 895.7 826.8 772.9 731.5 700.5 660.3
730.4 540.9 428.3 344.5 256.1 105.7 0
